目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
RL-10Fx100
Pedrotti
Normalised
Standard elements for injection and die casting molds
RL Blade cooler with o-ring
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/rl/rl.prj},{NB=RL-10Fx100},{TYP=RL},{COD=RL-10F},{A=10.0},{S=1},{B=10.0},{L1=12.5},{L=100},{LX=100,200,300},{C=6.2},{D=11.3},{D1=6.0},{D2=5.0},{H=7.50},{H1=9.5},{L3=0.35},{R=4.75},{R1=4.50},{RA=0.50},{RB=0.70},{SW=8.0},{SW1=3.0},{VER=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Pedrotti
Description
RL - Blade cooler with o-ring
Bill of material
RL-10Fx100
Type
RL
Code
RL-10F
RL-10F
Diameter
10.0
10.0
mm
Length
1
mm
Length
10.0
10.0
Length
12.5
12.5
mm
Length
100
200
300
100
200
300
mm
Length
6.2
6.2
mm
Diameter
11.3
11.3
mm
Diameter
6.0
6.0
mm
Diameter
5.0
5.0
mm
Length
7.50
7.50
mm
Length
9.5
9.5
mm
Length
0.35
0.35
mm
Length
4.75
4.75
mm
Length
4.50
4.50
mm
Radius
0.50
0.50
mm
Radius
0.70
0.70
mm
Length
8.0
8.0
mm
Length
3.0
3.0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型