目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EBU-3B- 18 x 32
Pedrotti
Normalised
Standard elements for injection and die casting molds
EBU-3B Enhanced bronze bush for tables
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ebu_3b/ebu_3b.prj},{NB=EBU-3B- 18 x 32-Rettificato},{IDNR=},{TYP=EBU-3B},{D1=18},{D2=26},{D3=30},{K=5},{L=32},{ESECUZIONE=Rettificato},{MATERIALE=G-Cu Sn 5 Zn 5 PB5 UNI 7013-72},{LX=32,40}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Pedrotti
Description
EBU-3B - Enhaced bronze bush for tables
Bill of material
EBU-3B- 18 x 32
Ident number
TYP
EBU-3B
D1
18
18
mm
D2
26
26
mm
D3
30
30
mm
K
5
5
mm
L
32.000
40.000
32.000
40.000
mm
X
11
11
mm
Execution
Grinded
Material
G-Cu Sn 5 Zn 5 PB5 UNI 7013-72
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型