目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EBU-3- 18 x 32
Pedrotti
Normalised
Standard elements for injection and die casting molds
EBU-3 Enhanced bush
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ebu_3/ebu_3.prj},{NB=EBU-3- 18 x 32-Cementato, temperato, rettificato(26)},{IDNR=},{TYP=EBU-3},{D1=18},{D2=26},{K=5},{L=32},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Cr Ni 4},{DUREZZA=HRC 60-62},{LX=32,40},{D2X=26}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Pedrotti
Description
EBU-3 - Locating headed guide bush
Bill of material
EBU-3- 18 x 32
Ident number
TYP
EBU-3
D1
18
18
mm
D2
26
26
mm
D3
30
30
mm
K
5
5
mm
L
32.000
40.000
32.000
40.000
mm
X
11
11
mm
ESECUZIONE
Carburized, hardened, grinded
Material
UNI 16 Cr Ni 4
Hardness
HRC 60-62
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型