目錄: Parker Hydraulic Pump and Power Systems Division
Created: 21.05.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker Hydraulic Pump and Power Systems Division
165AYS32-CNN-1V-02-00
Parker Hydraulic Pump and Power Systems Division
Compact Hydraulic Power Unit - 165 Series
Powered by
CAD模型選擇
{parkerpumps/165/165_asmtab.prj},{NB=165AYS32-CNN-1V-02-00},{SERIES=165},{MOTOR=AY},{PUMPTYPE=S},{PUMPSIZE=32},{CT=NN},{RES=C},{PORTS=1},{MTG=V},{UPRS=02},{DNRS=00},{CP=},{PPATH=parts/165_asmtpl.prj},{SER=165/175 SERIES Hydraulic Power Units}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump and Power Systems Division
Description
165/175 - 165/175 SERIES Hydraulic Power Units
Bill of material
165AYS32-CNN-1V-02-00
Part No.
165AYS32-CNN-1V-02-00
Series
165
175
165
175
Motor
AY - 12 VDC, 1HP Perm. Magnet
BY - 24 VDC, 1HP Perm. Magnet
AY - 12 VDC, 1HP Perm. Magnet
BY - 24 VDC, 1HP Perm. Magnet
Pump Type
S - Standard
C - Cold Temp
S - Standard
C - Cold Temp
Pump Size
32 - .032 CIPR
50 - .050 CIPR
65 - .065 CIPR
32 - .032 CIPR
50 - .050 CIPR
65 - .065 CIPR
Circuit Type
NN - Single direction
WW - Single dir. with check
RR - Reversible
LL - Reversible locking
RB - Reversible with Back Press.
LB - Rev. lock. with Back Press.
NN - Single direction
WW - Single dir. with check
RR - Reversible
LL - Reversible locking
RB - Reversible with Back Press.
LB - Rev. lock. with Back Press.
Reservoir
C - 410 cc (25 in3)
D - 410cc (25 in3)
G - 750 cc (46 in3)
H - 1700 CC (104 in3)
I - 3700 CC (104 in3)
J - 5300 cc (323 in3)
P - 950 cc (58 in3)
Q - 1900 cc (118 in3)
R - 4500 cc (277 in3)
S - 3200 cc (201 in3)
C - 410 cc (25 in3)
D - 410cc (25 in3)
G - 750 cc (46 in3)
H - 1700 CC (104 in3)
I - 3700 CC (104 in3)
J - 5300 cc (323 in3)
P - 950 cc (58 in3)
Q - 1900 cc (118 in3)
R - 4500 cc (277 in3)
S - 3200 cc (201 in3)
Ports
1 - 7/16-20 (SAE -4)
4 - 1/8 in Pipe (BSPP)
1 - 7/16-20 (SAE -4)
4 - 1/8 in Pipe (BSPP)
Mounting
Vertical (motor up)
Vertical (motor up)
Relief Valve Setting for LH (Up) Port
02 - 200 psi
03 - 300 psi
04 - 400 psi
05 - 500 psi
06 - 600 psi
07 - 700 psi
08 - 800 psi
09 - 900 psi
10 - 1000 psi
11 - 1100 psi
12 - 1200 psi
13 - 1300 psi
14 - 1400 psi
15 - 1500 psi
16 - 1600 psi
17 - 1700 psi
18 - 1800 psi
19 - 1900 psi
20 - 2000 psi
21 - 2100 psi
22 - 2200 psi
23 - 2300 psi
24 - 2400 psi
25 - 2500 psi
26 - 2600 psi
27 - 2700 psi
28 - 2800 psi
29 - 2900 psi
30 - 3000 psi
31 - 3100 psi
32 - 3200 psi
33 - 3300 psi
34 - 3400 psi
35 - 3500 psi
02 - 200 psi
03 - 300 psi
04 - 400 psi
05 - 500 psi
06 - 600 psi
07 - 700 psi
08 - 800 psi
09 - 900 psi
10 - 1000 psi
11 - 1100 psi
12 - 1200 psi
13 - 1300 psi
14 - 1400 psi
15 - 1500 psi
16 - 1600 psi
17 - 1700 psi
18 - 1800 psi
19 - 1900 psi
20 - 2000 psi
21 - 2100 psi
22 - 2200 psi
23 - 2300 psi
24 - 2400 psi
25 - 2500 psi
26 - 2600 psi
27 - 2700 psi
28 - 2800 psi
29 - 2900 psi
30 - 3000 psi
31 - 3100 psi
32 - 3200 psi
33 - 3300 psi
34 - 3400 psi
35 - 3500 psi
Relief Valve Setting for RH (Down) Port
00 - No RH Relief Valve
00 - No RH Relief Valve
Corosion Protection
[] - No Corrosion Protection
B - Black Anodize
[] - No Corrosion Protection
B - Black Anodize
SER
165/175 SERIES Hydraulic Power Units
Previews
3D
2D
下載CAD模型
生成CAD模型