L6753110245
Parker Pneumatic Division
Valve Products
Valvair Series
Powered by
CAD模型選擇
{parkerpdn/valve_products/valvair_series/valvair_ii_rm_asmtab.prj},{NB=L6753110245},{C14=Plug-In Valve},{C1=Plug-In},{C2=L675},{C3=},{C4=3},{C5=1},{C6=10},{C7=2},{C8=45},{C15=0},{C17=},{C18=},{C19=},{C20=},{C11=0},{C13=},{PPATH=parts/valvair_reg_man_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
Valvair II Series - Valvair II Series
Bill of material
L6753110245
Part Number
L6753110245
Valve Type, Assembly
Plug-In Valve
Series
Plug-In Valve
Direct Pipe Ported Valve
Accessory
Plug-In Valve
Direct Pipe Ported Valve
Accessory
Type
L675 - Single Solenoid, 2-Position
L655 - Double Solenoid, 2-Position
L665 - Double Solenoid, 3-Positions
L674 - Single Remote Air Pilot, 2-Positions
L654 - Double Remote Air Pilot, 2-Positions
L664 - Double Remote Air Pilot, 3-Positions
K06020003 - Blanking Kit, 3/8" Basic
L675 - Single Solenoid, 2-Position
L655 - Double Solenoid, 2-Position
L665 - Double Solenoid, 3-Positions
L674 - Single Remote Air Pilot, 2-Positions
L654 - Double Remote Air Pilot, 2-Positions
L664 - Double Remote Air Pilot, 3-Positions
K06020003 - Blanking Kit, 3/8" Basic
Accessory Type
N/A
N/A
Size
3 - 3/8 Inch, Basic
8 - 1 Inch, Basic
3 - 3/8 Inch, Basic
8 - 1 Inch, Basic
Operator Options
1 - Solenoid (Base) or Remote
3 - Solenoid with Locking Override
8 - Solenoid with Light (120VAC, 24VDC), Non-locking Override
9 - Solenoid with Light (120VAC, 24VDC), Locking Override
1 - Solenoid (Base) or Remote
3 - Solenoid with Locking Override
8 - Solenoid with Light (120VAC, 24VDC), Non-locking Override
9 - Solenoid with Light (120VAC, 24VDC), Locking Override
Enclosure (class)
10 - Standard (NEMA 1 & 12)
10 - Standard (NEMA 1 & 12)
Duty Cycle
2 - Standard Service, 2-Position
4 - Continuous Service, 2-Position
2 - Standard Service, 2-Position
4 - Continuous Service, 2-Position
Voltage & Frequency
45 - 12VDC
49 - 24VDC
53 - 120VAC, 60 Hz / 110VAC, 50 Hz
57 - 240VAC, 60Hz / 220VAC, 50 Hz
45 - 12VDC
49 - 24VDC
53 - 120VAC, 60 Hz / 110VAC, 50 Hz
57 - 240VAC, 60Hz / 220VAC, 50 Hz
Regulator
No
Yes
No
Yes
Function
N/A
N/A
Cylinder Ports
N/A
N/A
Type
N/A
N/A
Pressure Range
N/A
N/A
Base
No
Yes
No
Yes
Base Type / Port Size
N/A
N/A
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型