PO-PA10540-0033-00 S10 581RF-Q8-0033-00 5/2 Single valve S10-Q8 tube-connection(0) electric valve
PARKER AUTOMATION DIVISION EUROPE
Control elements
Electrically actuated valves
Electrically actuated S10 - with standard solenoids
Powered by
CAD模型選擇
{parker_origa/steuer-regelelemente/elektrische/elektromagnetischb/s1014_asm.prj},{NB=HO-PA10540-0033-00 S10 581RF-Q8-0033-00 5/2 Single valve S10-Q8 tube-connection(0)Ventil},{DESCRIPTION=5/2 Single valve S10-Q8 tube-connection},{MAGNET=1},{STECKER=1},{FUNCTION=1},{CONNECT1=0},{ID=1.000},{FORM=A},{ID2=13.000},{AUSWAHL=2.000},{AUSWAHL2=2.000},{FORM2=I},{ID3=4.000},{PPATH=s1014_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
S10-1/4-Q8 - Electrically actuated directional control valves G1/8
Bill of material
PO-PA10540-0033-00 S10 581RF-Q8-0033-00 5/2 Single valve S10-Q8 tube-connection(0) electric valve
Model to execute
5/2 single valve S10-Q8, snap connector version
5/2 single valve S10-Q8, snap connector version
Magnet type / Voltage
without magnet
12 V DC
24 V DC
48 V DC
110 V DC
12 V AC
24 V AC
48 V AC
110 V AC
230 V AC
12 V DC with cable
24 V DC with cable
12 V AC with cable
24 V AC with cable
without magnet
12 V DC
24 V DC
48 V DC
110 V DC
12 V AC
24 V AC
48 V AC
110 V AC
230 V AC
12 V DC with cable
24 V DC with cable
12 V AC with cable
24 V AC with cable
Type of plugs
without plug
without plug
Version
5/2 spring return
5/2S spring return
5/2 pneumatic, spring return
5/2S pneumatic, spring return
5/2 spring return
5/2S spring return
5/2 pneumatic, spring return
5/2S pneumatic, spring return
Mountings
without
Mounting bracket
Adapterplatte fuer Einzelventil Baureihe S10
without
Mounting bracket
Adapterplatte fuer Einzelventil Baureihe S10
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型