9301054264 Lagerbock AT4 for MT4
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Cylinder series P1F-S 32-125mm - according to ISO 15552
Accessories P1F-S
Powered by
CAD模型選擇
{parker_origa/aktorik/normzylinder/iso/zubehoer/930105426_2.prj},{NB=9301054264 80 Lagerbock fuer MT4},{IDNR=9301054264},{ZYL=80.000},{WEIGHT=0.210},{UL=65.000},{NH=23.000},{TH=42.000},{C=13.000},{CR=20.000},{HB=11.000},{FN=40.000},{FK=20.000},{B=20.000},{D1=18.000},{E=11.000},{TYPE=3.000},{F=1.600},{D3=32.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Pivot brackets AT4 for MT4 trunnion - 32-320
Bill of material
9301054264 Lagerbock AT4 for MT4
Bestellnummer
9301054264
9301054264
Cylinder diameter
80.000
80.000
Weight
0.210
0.210
kg
UL
65.000
65.000
mm
NH
23.000
23.000
mm
TH
42.000
42.000
mm
C
13.000
13.000
mm
Diameter H7
20.000
20.000
mm
H13
11.000
11.000
mm
FN
40.000
40.000
mm
FK
20.000
20.000
mm
F x 45°
1.600
1.600
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型