目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TF -Flare flange connection F37-448-90X9.0TFCF
Parker
Parflange® F37
ISO 6164
Complete flange connection parts
Powered by
CAD模型選擇
{parker/parflange_f37/iso6164/cfc_parts/tf_flare_flange_connection_iso6164.prj},{NB=TF -Flare flange connection F37-448-90X9.0TFCF},{ERMETO=F37-448-90X9.0TFCF},{ERMETO1=IN48-90X9.0TFCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=3},{TUBE=90X9.0},{D1=69.0},{A=102.5},{C=17},{WEIGHT=6.36000},{PPATH=assemblies/tf_flare_flange_connection_iso6164_asmtpl.prj},{G=150},{N=155},{L=52},{ZOOM=0.750},{ZFACTOR=1.000},{DB=26.0},{D11=103},{D1K=101},{T=10.0},{D2=91.0},{R1=20},{V=1},{OD=105.0},{RW=9.0},{ROD=90},{ERMETO2=F37-448-90X9.0TFCF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 34
HELP_VARIABLE
Company
Parker
Description
TF F37 ISO6164 - Flare flange connection | Tube to flange connection, flat face
Bill of material
TF -Flare flange connection F37-448-90X9.0TFCF
Order code
F37-448-90X9.0TFCF
F37-448-90X9.0TFCF
Add. Info
PDF Link
Material selection
Steel, zinc plated, Cr(VI)-free
Steel, zinc plated, Cr(VI)-free
Series
3
3
Inch
Tube
90X9.0
90X9.0
mm
Diameter
69.0
69.0
mm
Width
102.5
102.5
mm
Pipe distance measured
17
17
mm
Weight
6.36000
6.36000
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型