您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
Complete flange connection parts
Parker
Parflange® F37
3000 PSI
Powered by
CAD模型選擇
TF F37 3000psi - Flare flange connection | Tube to flange connection, flat ...
29.02.2024
TFV F37 3000psi - Flare flange connection | Tube to port connection, F37 se...
29.02.2024
TT F37 3000psi - Flare flange connection | Tube to tube connection
29.02.2024
TFB F37 3000psi - Flare flange connection | Tube to port connection, bonded...
29.02.2024
LF Complete Part 3000psi - Elbow flange | SAE 3000/ISO 6162-1
29.02.2024
TF Complete Part 3000psi - TEE flange | SAE 3000/ISO 6162-1
29.02.2024
WA Complete Part 3000psi - Weld adapter connection | SAE 3000/ISO 6162-1
29.02.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎