目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
Adapters Swivel nut elbow 24E6MK4SS
Parker
PARKER Adapters
Female/Female swivel adapters BSPP 60° cone
Powered by
CAD模型選擇
{parker/n_adapter/11n_bspp_aufs_aufs_60/e6mk4.prj},{NB=Adapter Winkel-Aufschraubstutzen 24E6MK4SS},{IDNR=},{ZFACTOR=1.800},{ZOOM=1.300},{ERMETO=24E6MK4SS},{BESTNR=24E6MK4},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{T4=1 1/2},{NDRT4=47.803},{C=60.000},{D=33.000},{L=63.000},{L1=50.000},{Y=48.000},{LS=20.100},{DZ=44.730},{LZ=11.200},{DE=41.000},{DK=37.200},{LM=31.500},{DBM=59.850},{LBM=15.450},{PTL=0.300},{WEIGHT=0.53840},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24E6MK4SS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Parker
Description
E6MK4 Adapter - Swivel nut elbow
Bill of material
Adapters Swivel nut elbow 24E6MK4SS
Order code
24E6MK4SS
24E6MK4SS
Add. Info
PDF Link
Material selection
Stainless Steel
Stainless Steel
Thread BSPP
1 1/2
1 1/2
HEX Nut
60.000
60.000
mm
Bore
33.000
33.000
mm
Overall length with nut
63.000
63.000
mm
Overall length w/o nut
50.000
50.000
mm
HEX Body
48.000
48.000
mm
Weight
0.53840
0.53840
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型