目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
EO SAE Straight flange adapter ASG612/88.6X16SS
Parker
ERMETO High Pressure Hydraulic Flanges
SAE Flange adapters
Powered by
CAD模型選擇
{parker/m_flansche/02m_sae_fl_adapt/as.prj},{NB=EO SAE Flanschadapter gerade ASG612/88.6X16SS},{IDNR=},{ZFACTOR=3.500},{ZOOM=2.400},{ERMETO=ASG612/88.6X16SS},{BESTNR=ASG612/88.6X16},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{F=},{GF=X},{NUT=0.000},{PSI=6000},{BRSAE=3},{BRISO=76},{ROHR=88,6X16},{D1=58.000},{D2=131.700},{D3=90.000},{D4=113.800},{D8=113.5},{L1=110.000},{L2=25.600},{L3=16.000},{VER=0},{WEIGHT=6.70000},{WERKSTOFFVIS=Edelstahl},{ERMETO2=ASG612/88.6X16SS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 204
HELP_VARIABLE
Company
Parker
Description
AS EO - SAE Straight flange adapter
Bill of material
EO SAE Straight flange adapter ASG612/88.6X16SS
Order code
ASG612/88.6X16SS
ASG612/88.6X16SS
Add. Info
PDF Link
Material selection
Stainless steel
Stainless steel
O-ring face
Flat face
X
X
Nom. Flange size
6000
6000
Nom. flange size SAE
3
3
Zoll
Nom. flange size ISO (DN)
76
76
mm
Tube
88,6X16
88,6X16
mm
Bore
58.000
58.000
mm
Collar diameter
131.700
131.700
mm
Cylinder stud side diameter
90.000
90.000
mm
Cylinder flange side diameter
113.800
113.800
mm
Overall length
110.000
110.000
mm
Length
25.600
25.600
mm
Wallthickness
16.000
16.000
mm
Weight
6.70000
6.70000
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型