目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
EO Male stud connector 28-24F42EDMXSS
Parker
PARKER Triple-Lok ® Plus
Tube to male BSPP
Powered by
CAD模型選擇
{parker/k/05/f42edmx.prj},{NB=EO Gerader Einschraubstutzen 28-24F42EDMXSS},{ERMETO=28-24F42EDMXSS},{BESTNR=28-24F42EDMX},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=42},{OD=},{GEWT4=1 1/2-11},{NDMT4=47.8030},{KDAT4=44.8450},{B=2.000},{S=1.000},{DD=50.70},{DDD=44.70},{Q=44.5},{RX=1.6},{RY=0.8},{D6=51.050},{T1=1.650},{I2=22.000},{F2=5.150},{A=3.100},{D7=54.800},{GEWT=2 1/4-12},{NDMT=57.1500},{KDAT=54.6303},{TTYPT=12UN},{C4=60},{D=39},{D2=36},{DD1=38.630},{BB1=30.700},{BB2=11.650},{L5=71},{LL=49},{WEIGHT=0.62940},{MTR=Stahl},{PN=140},{ZOOM=1.500},{ZFACTOR=1.800},{WERKSTOFFVIS=Edelstahl},{ERMETO2=28-24F42EDMXSS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 82
HELP_VARIABLE
Company
Parker
Description
F42EDMX Triple-Lok - Male stud connector
Bill of material
EO Male stud connector 28-24F42EDMXSS
Order code
28-24F42EDMXSS
28-24F42EDMXSS
Add. Info
PDF Link
Material selection
Stainless Steel
Stainless Steel
Tube O.D.
42
42
mm
Tube O.D.
Zoll
Thread BSPP T4
1 1/2-11
1 1/2-11
Thread UN/UNF-2A T
2 1/4-12
2 1/4-12
Width across flats
60
60
mm
Diameter
39
39
mm
Diameter
36
36
mm
Lenght
71
71
mm
Lenght
49
49
mm
Weight
0.62940
0.62940
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型