目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
EO Assembled adjustable swivel 45° elbow EV42LREDOMDCF
Parker
ERMETO DIN-fittings
Swivel adjustable
Powered by
CAD模型選擇
{parker/i_eo_din/05i_einstb_dichtkeg/ev_r_ed.prj},{NB=EO Einstellbarer 45 Grad Winkelstutzen mit Dichtkegel EV42LREDOMDCF},{IDNR=},{ZFACTOR=2.500},{ZOOM=1.900},{ERMETO=EV42LREDOMDCF},{HID=0},{INFO=PDF Link},{EO2STAHL=},{EOSTAHL=},{EOSTAHLXOMD=X},{EO2EDELSTAHL=},{EOEDELSTAHL=},{EOEDELSTAHLXOMD=},{XOMD=0.000},{BAUREIHE=L},{D1=42.000},{T=G 1 1/2 A},{NDR=47.803},{D3=36.000},{D4=36.000},{D5=55.000},{L1=37.000},{L2=26.000},{L3=75.000},{L4=22.000},{L5=49.000},{S1=50.000},{S2=60.000},{S3=55.000},{T1=52.000},{P1=2.0},{T1KG=49.500},{D4K=45.000},{L2A=16.000},{DF=44.400},{LF=5.150},{LBS3=14.000},{LB=3.100},{L1ED=2.000},{L4M=24.000},{LMDF=26.500},{PT=0.300},{WEIGHT=1.26540},{ERMETO2=EV42LREDOMDCF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 114
HELP_VARIABLE
Company
Parker
Description
EV-R-ED EO - Assembled adjustable swivel 45° elbow
Bill of material
EO Assembled adjustable swivel 45° elbow EV42LREDOMDCF
Order code
EV42LREDOMDCF
EV42LREDOMDCF
Add. Info
PDF Link
EO-2 Steel
EO Steel
EO Steel X/OMD
X
X
EO-2 Stainless Steel
EO Stainless Steel
EO Stainless Steel X/OMD
Series
L
L
Tube O.D.
42.000
42.000
mm
Thread
G 1 1/2 A
G 1 1/2 A
Bore
36.000
36.000
mm
Bore
36.000
36.000
mm
Collar diameter
55.000
55.000
mm
Stud length w/o nut
37.000
37.000
mm
Distance tube seat/center
26.000
26.000
mm
Length
75.000
75.000
mm
Length male stud end
22.000
22.000
mm
Stud length with nut
49.000
49.000
mm
HEX Body
50.000
50.000
mm
HEX Nut
60.000
60.000
mm
HEX Stud end
55.000
55.000
mm
Weight
1.26540
1.26540
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型