目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
BBT30-100
OILES CORPORATION
Slide Shifter Guide Units
OILES#500 Guide Unit BK Type
Powered by
CAD模型選擇
{oiles/slide_shifter_guide_units/guide_unit_bt_type/bbt.prj},{NB=BBT30-100},{ORDERNO=BBT30-100},{S=30},{ID=30},{IDT=+0.036/+0.015},{F=120},{OD=65},{ODT=-0.010/-0.029},{L=100},{FW=80},{SD=61},{SDT=±1},{BL=30},{FT=13},{PH=5},{E=25},{IA=50},{IB=75},{H=M12},{W=1.9},{SM=FC250},{GB=OILES 500},{CAU=Please refer to catalog about detail.},{T=18.000},{R=12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
OILES CORPORATION
Description
Guide unit - BBT
Bill of material
BBT30-100
Order number
BBT30-100
BBT30-100
Shaft Diameter Ød
30
30
mm
Bushing Inner Diameter
30
30
mm
Inner Diameter Tolerance
+0.036/+0.015
+0.036/+0.015
mm
Flange Diameter
120
120
mm
Sleeve Outer Diameter
65
65
mm
Outer Diameter Tolerance
-0.010/-0.029
-0.010/-0.029
mm
Length
100
100
mm
Flange Width W
80
80
mm
Sleeve Diameter ØD1
61
61
mm
Sleeve Diameter Tolerance
±1
mm
Flange Thickness T
13
13
mm
Pilot Height l1
5
5
mm
E
25
25
mm
Mounting Hole Interval A
50
50
mm
Mounting Hole Interval B
75
75
mm
Mounting Hole M
M12
M12
Weight
1.9
1.9
kg
Sleeve Material
FC250
Guide Bushing
OILES 500
Caution
Please refer to catalog about detail.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型