031RS300O000000
ASCO Numatics
In Control
Directional Control Valves
Mark 3 and SPA3
Powered by
CAD模型選擇
{numatics/in_control/valves_dc/mark3_pa3/m3_reg_asmtab.prj},{NB=031RS300O000000},{MNT=00 = Regulator Unit, w/o Mounting},{MNT1=00},{PS=1/8},{RT=RS},{RT1='RS','RS = Single Pressure to Valve P(1)','RD','RD = Dual Pressure to Valve EB(3) and EA(5)'},{PR=3},{WOPT=Non Plug-In},{PT=NPTF},{SOPT=000},{PPATH=m3_reg_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
ASCO Numatics
Description
Mark 3 Regulator - Mark 3 Regulator - Directional Control Valves - Standard
Bill of material
031RS300O000000
Part Number
031RS300O000000
031RS300O000000
Mounting
00 = Regulator Unit, w/o Mounting
00 = Regulator Unit, w/o Mounting
Regulator Type
RS = Single Pressure to Valve P(1)
RD = Dual Pressure to Valve EB(3) and EA(5)
RS = Single Pressure to Valve P(1)
RD = Dual Pressure to Valve EB(3) and EA(5)
Pressure Range
3 = 3 - 30 PSIG (0.2-2 bar)
7 = 0 - 100 PSIG (0-6.9 bar)
3 = 3 - 30 PSIG (0.2-2 bar)
7 = 0 - 100 PSIG (0-6.9 bar)
Option
000 = No Option
000 = No Option
Previews
3D
2D
下載CAD模型
生成CAD模型