目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
CO-1PF BRASS EPDM
NITTO KOHKI
Cupla
For Low Pressure (Two-way shut-off)
Compact CUPLA, Body Material Brass / Stainless Steel
Female thread
Powered by
CAD模型選擇
{nitto/cupla/low_pressure_twoway/compact_cupla/female_thread/pf_type_plug.prj},{NB=CCB26821-00_CO-1PF_BRASS_EPDM_c},{ASSYNO=CB26821},{MODEL=CO-1PF},{S=R 1/8},{MT=BRASS},{M=25},{L=(36)},{L1=36},{D=15.5},{H=Hex.14},{T=Rc 1/8},{XH=14},{SM=EPDM},{CP=},{SECTION=C},{FIG=0},{REV=0},{MNO=CO-1PF BRASS EPDM}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
NITTO KOHKI
Description
CO-PF Type - Plug
Bill of material
CO-1PF BRASS EPDM
Order number
CO-1PF BRASS EPDM
CO-1PF BRASS EPDM
Assy No.
CB26821
CB26821
Application
R 1/8
Material
BRASS
BRASS
Mass
25
25
g
L
(36)
mm
φD
15.5
mm
H (WAF)
Hex.14
T
Rc 1/8
Seal material
EPDM
EPDM
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型