目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
200-65SN STEEL NBR
NITTO KOHKI
Cupla
For Low Pressure Air (One-way shut-off)
Nut CUPLA 200
Powered by
CAD模型選擇
{nitto/cupla/low_pressure_air/nut_cupla_200/sn_type_socket.prj},{NB=CCB08236-00_200-65SN_STEEL_NBR_c},{ASSYNO=CB08236},{MODEL=200-65SN},{S=Φ6.5×Φ10},{MT=STEEL},{M=106},{L=(64.5)},{L1=64.5},{D=(26.5)},{D1=26.5},{B=5.3},{H=Hex.19},{T=Hex.17},{XH=19},{XT=17},{SM=NBR},{CP=},{C=20.0},{SECTION=C},{FIG=0},{REV=0},{MNO=200-65SN STEEL NBR}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
NITTO KOHKI
Description
For urethane hose connection_SN Type - Socket
Bill of material
200-65SN STEEL NBR
Order number
200-65SN STEEL NBR
200-65SN STEEL NBR
Assy No.
CB08236
CB08236
Application (Hose)
Φ6.5×Φ10
Φ6.5×Φ10
mm
Material
STEEL
Mass
106
106
g
L
(64.5)
(64.5)
mm
ΦD
(26.5)
mm
ΦB
5.3
5.3
mm
H (WAF)
Hex.19
Hex.19
mm
T (WAF)
Hex.17
Hex.17
mm
Seal material
NBR
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型