G3LB-50-100-220
NISSEI Corporation
Discontinued product
Standard gearmotor
Gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/dstc_products/standard_gm/gearmotor/parallel_shaft_g3_series/g3_gearmotor_asmtab.prj},{NB=G3LB-50-100-220T},{OSH=50},{TREE=L},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=2.2kW},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{MC2='100','100W','200','200W','400','400W'},{BVIS=Yes},{RVIS=1/100},{TB=T},{TBVIS=T-BOX(steel)},{TOIVIS=-},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200'},{PTB=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 176
HELP_VARIABLE
Company
NISSEI Corporation
Description
Foot mount
Bill of material
G3LB-50-100-220
Voltage
3-Phase 200V
3-Phase 200V
Infotext
Infotext
Motor capacity
2.2kW
2.2kW
Brake
Yes
Yes
Ratio
1/100
1/100
Output shaft
50
50
Terminal box
T-BOX(steel)
Type of input
-
Position of Terminal box
Standard
H6
H3
HZ
TZ
TZH6
TZH3
TZHZ
T9
T9H6
T9H3
T9HZ
T6
T6H6
T6H3
T6HZ
Standard
H6
H3
HZ
TZ
TZH6
TZH3
TZHZ
T9
T9H6
T9H3
T9HZ
T6
T6H6
T6H3
T6HZ
Infotext
Infotext
Order number
G3LB-50-100-220
G3LB-50-100-220
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型