FSMN-55-120-220
NISSEI Corporation
Discontinued product
Standard gearmotor
Gearmotor
Hollow shaft/ Solid shaft (F series)
Powered by
CAD模型選擇
{nissei/dstc_products/standard_gm/gearmotor/hollow_solid_shaft_f_series/fs_gm_asmtab.prj},{NB=FSMN-55-120-220},{OSH=55},{TREE=S},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=2.2kW},{MC1='T50','50W','T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{MC2='S100','100W','200','200W','400','400W'},{BVIS=Yes},{RVIS=1/120},{TBVIS=T},{TOIVIS=-},{PCVIS=None},{R1=5,'1/5',7.5,'1/7.5',10,'1/10',12.5,'1/12.5',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200',1500,'1/1500'},{RF=N},{PTB=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 612
HELP_VARIABLE
Company
NISSEI Corporation
Description
Hollow shaft (FS type)
Bill of material
FSMN-55-120-220
Voltage
3-Phase 200V
3-Phase 200V
Infotext
Infotext
Motor capacity
2.2kW
2.2kW
Brake
Yes
Yes
Ratio
1/120
1/120
Output shaft
55
55
Terminal box
T
Type of input
-
Protected cover
None
None
R-flange
No
Yes
No
Yes
Position of Terminal box
Standard
H6
H3
HZ
T3
T3H6
T3H3
T3HZ
TZ
TZH6
TZH3
TZHZ
T9
T9H6
T9H3
T9HZ
Standard
H6
H3
HZ
T3
T3H6
T3H3
T3HZ
TZ
TZH6
TZH3
TZHZ
T9
T9H6
T9H3
T9HZ
Infotext
Infotext
Order number
FSMN-55-120-220
FSMN-55-120-220
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型