SSPT6-1-25
NIPPON BEARING CO., LTD.
Ball Spline / Rotary Ball spline / Ball screw spline
Ball Spline
Powered by
CAD模型選擇
{nippon_br/ball_spine_rotary/ball_spline/sspt_asmtab.prj},{NB=SSPT6-1-25(,0,0)},{ND=6},{NOB=1},{SOP=},{LOS=25},{AC=},{SS=},{PON=0},{PON2=0},{DON=},{PN=SSP 4},{D=10.000},{L=16.000},{B=0.000},{BB=2.000},{T=1.200},{L1=6.000},{DD=0.000},{DS=4.000},{PPATH=sspt/sspt_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
NIPPON BEARING CO., LTD.
Description
Compact Flange type SSPT series
Bill of material
SSPT6-1-25
Nominal Diameter
6
8
10
6
8
10
Number of Blocks
1
2
1
2
Symbol of Pre-load
None (Standard)
Light Pre-load (T1)
None (Standard)
Light Pre-load (T1)
Length of Spline (mm)
Accuracy class
Higher class
Precision class (P)
Higher class
Precision class (P)
Special specifications
None
with Special specifications (CU)
None
with Special specifications (CU)
Special specifications
None
Position of 1st Nut (mm)
Position of 2nd Nut (mm)
0.000
0.000
Direction of 2nd Nut
None
None
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型