LD3xiC11000XXC
Anderson-Negele Europe-Asia
Weighing systems
Powered by
CAD模型選擇
{negele/wagesysteme/ld3xic_asmtab.prj},{NB=LD3xiC11000XXC},{TYP=LD3xiC},{LR=11000},{C=X 5 m (16.4 ft) Pigtail Cable Attached},{FINISH=X Brushed Finish},{HARDWERE=C},{PPATH=ld3xic_parts/ld3xic_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Anderson-Negele Europe-Asia
描述
Load Disc LD3xiC
明细表
LD3xiC11000XXC
Type
LD3xiC
Load rated
11000 5.000 kg (11.000 lb)
16500 7.500 kg (16.500 lb)
22000 10.000 kg (22.000 lb)
11000 5.000 kg (11.000 lb)
16500 7.500 kg (16.500 lb)
22000 10.000 kg (22.000 lb)
Cable
X 5 m (16.4 ft) Pigtail Cable Attached
Finish
X Brushed Finish
Hardware
C Caged Hardware (Standard)
J Caged Hardware with Jacking Bolts
N No Hardware (Load Cell Unit replacement)
C Caged Hardware (Standard)
J Caged Hardware with Jacking Bolts
N No Hardware (Load Cell Unit replacement)
Previews
3D
2D
下載CAD模型
生成CAD模型