LD3xi220XX
Anderson-Negele Europe-Asia
Weighing systems
Powered by
CAD模型選擇
{negele/wagesysteme/ld3xi_asmtab.prj},{NB=LD3xi220XX (0)},{TYP=LD3xi},{LR=220},{C=X 5 m (16.4 ft) Pigtail Cable Attached},{FINISH=X Brushed Finish},{ACC=},{H=0.0},{PPATH=ld3xi_parts/ld3xi_asmtpl.prj},{TXT1=0.625\" [16mm] X 1.00\" [25.4mm] FOR 1/2\" [13mm] BOLT},{TXT2=7/16\"-20 UNF BLIND TAPPED HOLE X 5 DEEP},{TXT3=BASE PLATE},{TXT4=LD3xi ASSEMBLY},{TXT5=(bis zu 5.2“ [131.3mm])},{TXT6=PLATE ALLOWS FOR 3° OF ANGULAR MISALIGNMENT},{TXT7=LEVELING NUT},{TXT8=JAM NUT},{TXT9=UNIVERSAL TOP ADAPTER PLATE},{TXT10=LEVELING BASE ADAPTER PLATE}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Anderson-Negele Europe-Asia
描述
Load Disc LD3xi
明细表
LD3xi220XX
Type
LD3xi
Load rated
220 100 kg (220 lb)
550 250 kg (550 lb)
1100 500 kg (1.100 lb)
2200 1.000 kg (2.200 lb)
5500 2.500 kg (5.500 lb)
220 100 kg (220 lb)
550 250 kg (550 lb)
1100 500 kg (1.100 lb)
2200 1.000 kg (2.200 lb)
5500 2.500 kg (5.500 lb)
Cable
X 5 m (16.4 ft) Pigtail Cable Attached
Finish
X Brushed Finish
Accessories
Without accessories
LT3xi Leveling Top Adapter Plate
UA3xi Universal Top Adapter Plate
LB3xi Leveling Base Plate
Without accessories
LT3xi Leveling Top Adapter Plate
UA3xi Universal Top Adapter Plate
LB3xi Leveling Base Plate
H
英寸
Previews
3D
2D
下載CAD模型
生成CAD模型