Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
M3-N-6-T-30x12-100-0-M-0-0-0-0
Neff Gewindetriebe
Screw Jacks M/J-Series
Hochleistungs-Spindelhubgetriebe MH/JH-Serie
Powered by
CAD模型選擇
{neff_gwtr/02_spindelhubgetriebe/01_bauart_n/tgs_n_asmtab.prj},{NB=M3-N-6-T-30x12-100-0-M-0-0-0-0 },{D=25.0},{VERSBL=4},{HMIN=0.000},{HMAX=5900.000},{NDM4=30.000},{P4=12.000},{A1=130},{A2=45},{A3=31},{AA1=106},{AA2=12},{B1=45.0},{B2=105},{B3=195},{B4=110},{BB1=81},{BB2=36},{BB3=5},{BB4=15},{LB4=30.0},{LB4X=16.0},{B5=2.0},{B6=10},{C1=30},{C2=82},{C33=50},{C333=50.000},{C44=23.000},{C444=23.000},{C5=22},{C6=41.0},{D1=16},{K=42.5},{D2=50},{DD4=15},{NDM3=20.000},{P3=2.50},{D5=46.0},{NDM6=10.000},{KDM6=8.376},{PD6=1.50},{D7=40},{D8=17},{NDM9=8.000},{KDM9=6.647},{R=44},{FBP=13.000},{FGK=30.000},{USH=6:1},{HUB=100},{VL=0},{VL0=0},{VLFB=18},{SPINDELENDE=0},{ZUBEHOER1=1},{ADS=0.000},{ZUBEHOER2=0},{WELLENENDE=0.000},{POS=0},{BEF=0},{BEF2=0},{KAR=0},{ZUBEHOER3=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 29
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Spindelhubgetriebe Bauart N mit Trapezgewindespindel TGS
Bill of material
M3-N-6-T-30x12-100-0-M-0-0-0-0
Overall size
M3
M3
Transmission ratio
6:1
24:1
6:1
24:1
Screw
30x12
30x12
Maximum lifting force
25
25
kN
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
確定
Screw extension VL
Screw end
metric threaded stud ✔
metric threaded stud
metric threaded stud
End with champfer
End with champfer
Centering pin
Centering pin
Attachment parts
without ✔
without
without
mounted with mounting plate
mounted with mounting plate
mounted with articulated eye
mounted with articulated eye
mounted with high performance rod end
mounted with high performance rod end
mounted with fork head
mounted with fork head
Hollowing safeguard
without ✔
without
without
mit
mit
Screw cover
without ✔
without
without
with bellows
with bellows
Shaft end (standard, side A, side B)
0 ✔
0
0
A
A
B
B
Piston position
mm
Enter value for POS
Piston position
mm
cm
inch
ft
確定
Mounting
without
BL-L
KA-ZL
KA-ZQ
without
BL-L
KA-ZL
KA-ZQ
Mounting position
without
without
Cardan bearing
without
without
Cam switch
without limit switch ✔
without limit switch
without limit switch
with limit switch
with limit switch
Stroke per revolution of the drive shaft (mm) - fast ratio
2
2
mm
Stroke per revolution of the drive shaft (mm) - slow ratio
0.5
0.5
mm
Efficiency (%) - fast ratio
29
29
%
Efficiency (%) - slow ratio
23
23
%
Weight (kg) - without Stroke
6
6
kg
Weight (kg per 100 mm Stroke)
1.14
1.14
kg
Idle torque (Nm) - fast ratio
0.15
0.15
Nm
Idle torque (Nm) - slow ratio
0.12
0.12
Nm
Material housing
G - AL
G - AL
A1
130
130
mm
A2
45
45
mm
A3
31
31
mm
a1
106
106
mm
a2
12
12
mm
B1
45.0
45.0
mm
B2
105
105
mm
B3
195
195
mm
B4
110
110
mm
b1
81
81
mm
b2
36
36
mm
b3
5
5
mm
b5
2.0
2.0
mm
b6
10
10
mm
C1
30
30
mm
C2
82
82
mm
C3
50
50
mm
C4
23
23
mm
C6
41.0
41.0
mm
Ø D1k6
16
16
mm
D2
50
50
mm
D3
M20x2,5
M20x2,5
D4
Tr 30x12
Tr 30x12
d4
15
15
mm
D5
46.0
46.0
mm
D6
M10
M10
Ø D7H7
40
40
mm
D8
17
17
mm
D9
M8
M8
R
44
44
mm
Customs tariff number
84834025
Standard delivery time
Die aktuelle Lieferzeit für konfigurierbare Spindelhubgetriebe beträgt je nach Auftragslage 4-8 Wochen. Für kürzere Lieferzeiten bitte anfragen.
Use case
Anwendungsfall anzeigen
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型