HKR2500A
NBK (锅屋百迪株式会社)
导轨库浪霸
Powered by
CAD模型選擇
{nbk/klemmungen/hkr_asmtab.prj},{NB=HKR2500A},{ARTIKEL=HKR2500A},{BESTELLNUM=HKR2500A},{ENDDVIS=ohne},{ZZA=U},{AKTIV=J},{VERFUEGBARKEIT=standard},{PDF1=PDF Massbild},{PDF3=PDF Beschreibung},{PDF2=PDF Montageanweisung},{GROESSE=25},{HALTEKRAFT=1200},{HALTEMOMENT=15.0},{RICHT=von oben},{OW=25},{H2=38.0},{E=38.0},{A=78.0},{B=52.0},{BMAX=52.0},{B1=9.0},{B2=31.0},{G1=M10},{H=16.0},{G2=8.6},{G3=M8},{X=30.0},{ANZUGSMOMENT=7},{H1=25.0},{A1=60.0},{GG1=10},{L=63.0},{A2=38.5},{A3=41.5},{ABSD=5.1},{PPATH=hkr_asmsbl.prj},{SELEKTION=HKR},{ZZB=U},{ZZC=J},{KOSCHUTZ=},{KLEMTYP=HKR}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
公司
NBK (锅屋百迪株式会社)
描述
HKR manual clamping (for round-shaft guides) - with clampimg lever
明细表
HKR2500A
item number clamping element
HKR2500A
HKR2500A
availability
standard
data sheet
PDF data sheet
description
PDF description
PDF installation instructions
PDF installation instructions
size of shaft
25
25
mm
fixing power
1200
1200
N
static holding torque
15.0
15.0
N*m
installation way
from above
Clamping width
25
25
mm
casing height
38.0
38.0
mm
width
78.0
78.0
mm
casing length
52.0
52.0
mm
fixing holes/length
9.0
9.0
mm
clampimg lever axis/casing side back
31.0
31.0
mm
fastening screw thread
M10
M10
depth of fastening screw thread
16.0
16.0
mm
fixing holes
8.6
8.6
mm
shaft center / fixing surface
30.0
30.0
mm
fastening torque
7
7
Nm
clampimg lever axis/casing bottom
25.0
25.0
mm
mounting holes/width
60.0
60.0
mm
clampimg lever length
63.0
63.0
mm
clampimg lever unreleased
38.5
38.5
mm
clampimg lever released
41.5
41.5
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型