NAPATH-20B-10-N
CONVUM Ltd.
Suction pads
PA series - Thin lip pads
Powered by
CAD模型選擇
{myotoku/suction_pads/pa_series_thin_lip_pads/pad_with_spring_fitting_nr_pa_asmtab.prj},{NB=NAPATH-20B-10-N},{IDNR=},{VP=T},{PDS=20B-10},{PRM=N},{CT=},{V2=3},{E=3},{PDX=20B},{PD=10A},{VXX=2},{PPATH=pad_with_spring_fitting_nr_pa_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 33
HELP_VARIABLE
Company
CONVUM Ltd.
Description
NAPATH/NAPAYH - Pad with spring fitting non-rotative type
Bill of material
NAPATH-20B-10-N
Vaccum port
T : Top port
Y : Side port
T : Top port
Y : Side port
Pad diameter-stroke
20B-10
20B-10
mm
Pad rubber material
N : NBR (Nitrile rubber)
S : Silicone rubber
F : Fluorine rubber
NE : Conductive NBR (Nitrile rubber)
SE : Conductive Silicone rubber
N : NBR (Nitrile rubber)
S : Silicone rubber
F : Fluorine rubber
NE : Conductive NBR (Nitrile rubber)
SE : Conductive Silicone rubber
Connector type
Blank : Without
T : Barb connector
O : Push-in connector
Blank : Without
T : Barb connector
O : Push-in connector
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型