目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
MOVET+4061408036288
MOVET
Leveling Feet
Steel / Solid
Spindle Diameter M30
Base Diameter 131-230mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m30/durchmesserbereich_fussplatte_131_230mm/tekno_fix_line_base_and_screw_with_th_asmtab.prj},{NB=MOVET+45812624F(hoch)},{TYP=45812624F},{BESTNR=4061408036288},{LODLEVEL=hoch},{D=150},{D1=22},{CH=41},{F=M36x2},{G=25},{H=100},{H1=140},{SL=90000},{INFO=Download link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/12620%20v_12627.pdf},{PPATH=../../stahl_parts/tekno_fix_line_parts/tekno_fix_line_base_and_screw_with_th/tekno_fix_line_base_and_screw_with_th_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
MOVET
Description
Tekno - Fix Line base and screw with through hole
Bill of material
MOVET+4061408036288
Type
45812624F
45812624F
Order No.
4061408036288
4061408036288
Level of detail
High
Low
High
Low
Diameter
150
Ø
Inner diameter
22
22
Ø
Regulation key
41
41
mm
Ø-Thread
M36x2
M36x2
Height base
25
25
mm
Total height
100
100
mm
Total height
140
140
mm
Machine foot load
90000
90000
N
Download link
Download link
Previews
3D
2D
下載CAD模型
生成CAD模型