目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
MOVET+4061408081455
MOVET
Leveling Feet
Stainless Steel / Vulcanized
Spindle Diameter M16
Base Diameter 71-90mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_vulkanisiert/durchmesser_spindel_m16/durchmesserbereich_fussplatte_71_90mm/edelstahl_vulcanized_mit_befest_m16_d80_asmtab.prj},{NB=MOVET+45825030/F(hoch0)},{TYP=45825030/F},{BESTNR=4061408081455},{LODLEVEL=hoch},{ANG=0.0},{BES=M16x200},{A=38},{B=200},{D=80},{CH=13},{F=M16},{M=16},{G=25},{H=235},{I=54},{SL=10000},{INFO=Download-Link},{PPATH=../../edelstahl_maschinenfuesse/parts/vulcanized_mit_befestigungslasche_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/24900_f_25008_f.pdf},{TYPX=25030/F},{COLVIS=Black},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized with Mounting strap
Bill of material
MOVET+4061408081455
Type
45825030/F
45825030/F
Order No.
4061408081455
4061408081455
Level of detail
High
Low
High
Low
Angle
Description
M16x200
M16x200
minimum installation height maschine-bottom
38
mm
usable thread lenght
200
200
mm
base
80
mm
regulation key
13
mm
thread
M16
height base
25
mm
total height
235
235
mm
I
54
54
mm
maschine foot load
10000
N
Download link
Download link
Previews
3D
2D
下載CAD模型
生成CAD模型