目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
MOVET+4061408098460
MOVET
Leveling Feet
Stainless Steel / Solid
Spindle Diameter M20
Base Diameter 131-230mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_massiv/durchmesser_spindel_m20/durchmesserbereich_fussplatte_131_230mm/heavy_duty_line_solid_base_asmtab.prj},{NB=MOVET+45810936(hoch0)},{TYP=45810936},{BESTNR=4061408098460},{LODLEVEL=hoch},{ANG=0.0},{BES=M20x100},{A=49},{B=100},{D=160},{CH=20},{F=M20},{M=20},{G=26},{H=149},{H1=0},{SL=50000},{INFO=Download-Link},{TYPX=10936},{ANGX=0,[-15:15]},{VER=2},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10934_10975.pdf},{PPATH=../../edelstahl_maschinenfuesse/heavy_duty_parts/heavy_duty_line_solid_base_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 28
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø140-160
Bill of material
MOVET+4061408098460
Type
45810936
45810936
Order No.
4061408098460
4061408098460
Level of detail
High
Low
High
Low
Angle
Description
M20x100
M20x100
Minimum installation height machine-bottom
49
49
mm
Usable thread lenght
100
100
mm
Ø-Base
160
160
mm
Regulation key
20
mm
Ø-Thread
M20
H-Height base
26
26
mm
H-Total height
149
149
mm
H-Total height
0
0
mm
Maschine foot load
50000
N
Download link
Download link
Previews
3D
2D
下載CAD模型
生成CAD模型