目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
MOVET+4061408037933
MOVET
Flange bearings and housing units
Accessories
Powered by
CAD模型選擇
{movet/flanschlager_und_gehaeuseeinheiten/zubehoer/mb.prj},{NB=MOVET+Lagereinsatz+MB+25_(hoch)},{TYP=MB205},{BESTNR=4061408037933},{WELLE=25},{LODLEVEL=hoch},{D=52},{C=15},{R=1.5},{N=8.0},{M=19.5},{G=4.2},{CA=4.2},{W=34.0},{GEWICHT=0.16},{AM=4},{BBD=11900},{BBS=6300},{DS=M6x0.75},{ANZUGSMOMENT=4},{INFO=Download-Link}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
MOVET
Description
MB - Rolling bearings stainless steel
Bill of material
MOVET+4061408037933
Type
MB205
MB205
Order No.
4061408037933
4061408037933
Shaft diameter Ø
25
25
mm
Level of detail
High
Low
High
Low
D
52
52
mm
C
15
15
mm
R
1.5
1.5
mm
N
8.0
8.0
mm
M
19.5
19.5
mm
G
4.2
4.2
mm
CA
4.2
4.2
mm
W
34.0
34.0
mm
Weight
0.16
0.16
kg
Dynamic load
11900
11900
N
Static load
6300
6300
N
Thread
M6x0.75
M6x0.75
Max. Tightening torque (Nm)
4
4
Download link
Download link
Previews
3D
2D
下載CAD模型
生成CAD模型