903270326
Molex
Ribbon Cable-Wire Trap Connectors
1.27mm
Picoflex
Powered by
CAD模型選擇
{molex/ribbon_cable_wire_trap_connectors/1_27mm/picoflex/90327.prj},{NB=903270326},{SHA256=PzSpZKA/mcY28EmwbTsud/p7ZFJlOxpIQNApe3SwhhA=},{INAME=01380__903270326},{PN=903270326},{DESC=Picoflex PF-50, Low Profile, IDT Receptacle, 26 Circuits, White, Tin (Sn) Plated, Bag},{CIRCUITS=26},{CURRENT=1.2},{EA=Vertical},{MATERIAL=Tin},{ROWS=2},{WS=26, 28}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Molex
Description
90327
Bill of material
903270326
Part Number
903270326
903270326
Description
Picoflex PF-50, Low Profile, IDT Receptacle, 26 Circuits, White, Tin (Sn) Plated, Bag
Picoflex PF-50, Low Profile, IDT Receptacle, 26 Circuits, White, Tin (Sn) Plated, Bag
Circuits (Loaded)
26
26
Current - Maximum per Contact
1.2
A
Entry Angle
Vertical
Material - Plating Mating
Tin
Tin
Number of Rows
2
Wire Size
26, 28
AWG
Previews
3D
2D
下載CAD模型
生成CAD模型