2153610064
Molex
PCB Headers
0.35mm
5G mmWave, SlimStack
Powered by
CAD模型選擇
{molex/pcb_headers/0_35mm/5g_mmwave_slimstack/215361.prj},{NB=2153610064},{PN=2153610064},{DESC=5G mmWave 0.35mm-Pitch Flex-to-Board Plug, Series 5G15},{CIRCUITS=6},{CURRENT=0.3, 1.0},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Surface Mount},{DEFAULTSORTATTR=514}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Molex
Description
215361
Bill of material
2153610064
Part Number
2153610064
Description
5G mmWave 0.35mm-Pitch Flex-to-Board Plug, Series 5G15
Circuits
6
Maximum Current
0.3, 1.0
A
Material - Plating Mating
Gold
Number of Rows
2
Orientation
Vertical
Termination Interface
Surface Mount
Previews
3D
2D
下載CAD模型
生成CAD模型