458440003
Molex
Edge Card Connectors
Edgecard to PCB
EXTreme PowerEdge
Powered by
CAD模型選擇
{molex/edge_card_connectors/edgecard_to_pcb/extreme_poweredge/45844.prj},{NB=458440003},{SHA256=6/oMwvto0IKxTsbodL295B/hE27O4odJU+QKjAYEVnM=},{INAME=00018__458440003},{PN=458440003},{DESC=2.50mm Pitch EXTreme PowerEdge Signal Connector, Double Sided, 4 Segments or 2.36mm Thick PC Board},{PSC=32s - 0p},{CURRENT=3.0},{ECT=1.57},{ORIENTATION=Vertical},{PCBTHICKNESS=2.40, 3.20},{TIS=Through Hole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Molex
Description
45844
Bill of material
458440003
Part Number
458440003
458440003
Description
2.50mm Pitch EXTreme PowerEdge Signal Connector, Double Sided, 4 Segments or 2.36mm Thick PC Board
2.50mm Pitch EXTreme PowerEdge Signal Connector, Double Sided, 4 Segments or 2.36mm Thick PC Board
(p)ower-(s)ignal Configuration
32s - 0p
32s - 0p
Maximum Current
3.0
A
Edge Card Thickness
1.57
mm
Orientation
Vertical
PCB Thickness - Recommended
2.40, 3.20
2.40, 3.20
mm
Termination Interface: Style
Through Hole
Previews
3D
2D
下載CAD模型
生成CAD模型