SL-SLBRFNF10-44-15
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_slbrfnf_asmtab.prj},{NB=SL-SLBRFNF10-44-15},{CO=SL-},{MAT=2},{ST=3},{AC=Hexagon Nut (Right-hand, Left-hand Thread 1 pc. for Each)},{M=10},{ALT1=1},{L=44},{LMIN=44},{LMAX=1000},{F=15},{FMIN=15},{FMAX=50},{A=2.5},{B=17},{C=19.6},{EMIN=14},{ALT2=1},{ALT3=1},{PPATH=sl_slbrfnf/sl_slbrfnf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
公司
Misumi
描述
SL-SLBRFNF,SH-SLBRFNF,SHD-SLBRFNF - Precision Cleaning Rod End Coupling Rods - Both Ends Male Thread - L, F Dimension Specified Type
明细表
SL-SLBRFNF10-44-15
Part No.
SL-SLBRFNF10-44-15
SL-SLBRFNF10-44-15
Cleaning Options
Degreasing
Precision Cleaning
Electro Polish and Precision Cleaning
Degreasing
Precision Cleaning
Electro Polish and Precision Cleaning
M (Coarse Thread)
10
10
Fine Thread
w/o PMC (Fine Thread)
with PMC (Fine Thread)
w/o PMC (Fine Thread)
with PMC (Fine Thread)
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
確定
F 1mm Increment
mm
A
2.5
2.5
mm
B
17
17
mm
C
19.6
19.6
mm
E min
14
14
mm
PC Relief Machining
w/o Relief Machining
with PC (Relief Machining)
w/o Relief Machining
with PC (Relief Machining)
QC Relief Machining
w/o Relief Machining
with QC (Relief Machining)
w/o Relief Machining
with QC (Relief Machining)
Previews
3D
2D
下載CAD模型
生成CAD模型