SL-SSTHWIC15
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/sl_ssthwic_asmtab.prj},{NB=SL-SSTHWIC15},{AC=Hex Socket Head Cap Screw 1 pc. (Stainless Steel)},{CO=DE},{D=15},{DX=15},{N=10.0},{L=0},{L1=33},{D1=35},{H=56},{T=6},{B=12},{P=46},{K=44},{W=37},{P1=37},{F=27},{DD=5.5},{DD01=5.5},{S=1.5},{S1=1.5},{X=12.0},{Y=5.0},{DD1=9.0},{DD2=5.6},{M=M5},{THMD=5},{LL=12},{BOLT=M5x12},{PPATH=sl_ssthwic/sl_ssthwic_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
公司
Misumi
描述
SL-SSTHWIC, SH-SSTHWIC, SHD-SSTHWIC - Precision Cleaning Shaft Supports - Bracket Shaped Slit Clamping - Inlay Type -Compact Flanged
明细表
SL-SSTHWIC15
Part Number
SL-SSTHWIC15
SL-SSTHWIC15
Accessories
Hex Socket Head Cap Screw 1 pc. (Stainless Steel)
Cleaning Options
Degreasing
Precision Cleaning
Electro Polish & Precision Cleaning
Degreasing
Precision Cleaning
Electro Polish & Precision Cleaning
D
15
15
mm
固定部壁厚(N)
10.0
10.0
mm
L
0
0
mm
L1
33
33
mm
D1
35
35
mm
H
56
56
mm
T
6
6
mm
B
12
12
mm
P
46
46
mm
W
37
37
mm
P1
37
37
mm
F
27
27
mm
d
5.500
5.500
mm
S
1.5
mm
S1
1.5
1.5
mm
X
12.0
12.0
mm
Y
5.0
5.0
mm
d1
9.0
9.0
mm
d2
5.6
5.6
mm
M
M5
M5
附属螺丝 M×长度
M5x12
M5x12
Previews
3D
2D
下載CAD模型
生成CAD模型