目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W0911200003
Metalwork
Valves
Process valves multiple fluids
SOLENOID VALVES, SERIES EV-FLUID
SOLENOID VALVES, SERIES EV-FLUID, DIRECT ACTING
Powered by
CAD模型選擇
{metalwork/valves/process_valves_multiple_fluids/solenoid_valves_series_ev_fluid/solenoid_valves_series_ev_fluid_direct_acting/stainless_steel_valve_body_v_3_2_nc.prj},{NB=W0911200003},{TP=1/8''},{NDM=9.728},{AH=2.0},{KV=0.09},{TC=3},{AC=0÷6},{DC=0÷6},{W=100},{GU=0},{A=3},{VER=1},{NDM2=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Metalwork
Description
VERSION 3/2 NC, Stainless steel valve body
Bill of material
W0911200003
Code
W0911200003
W0911200003
Threaded port
1/8''
1/8''
Air hole Ø
2.0
2.0
mm
Kv factor
0.09
0.09
m^3/h
Type of coil
3
3
Operating pressure * AC
0÷6
0÷6
bar
Operating pressure * DC
0÷6
0÷6
bar
Weight
100
100
g
Gaskets
NBR gaskets
FKM/FPM gaskets
EPDM gaskets
NBR gaskets
FKM/FPM gaskets
EPDM gaskets
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型