目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
2118001
Metalwork
Fittings and Accessories
Fittings
Standard fitting A
Standard fitting A18
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/standard_fittling_a/standard_fitting_a18/standard_fitting_a18.prj},{NB=2118001},{IDNR=},{CODE=2118001},{REF=A18},{F=1/4},{F1=1/4},{CH=13},{P=10.5},{P1=8},{L=24.5},{L1=26.0},{L2=50.5},{E=17.0},{INFO=Catalogue},{G=13.157},{XL=14.500},{DI=8.000},{DA=12.000},{T=12.000},{XCH=3.250},{VER=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Metalwork
Description
Fitting A18 Tee, Lateral Female
Bill of material
2118001
Code
2118001
2118001
Description
A18
Thread
1/4
1/4
Thread
1/4
1/4
Ch
13
13
mm
P
10.5
10.5
mm
P1
8
8
mm
L
24.5
24.5
mm
L1
26.0
26.0
mm
L2
50.5
50.5
mm
E
17.0
17.0
mm
Catalogue
Catalogue
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型