目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
2405007
Metalwork
Fittings and Accessories
Fittings
Fittings series D
Fittings series D5
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_d/fittings_series_d5/fittings_series_d5.prj},{NB=2405007},{IDNR=},{CODE=2405007},{REF=D5},{O=8/6},{F=3/8},{FNDM=16.662},{CH1=14},{L=20},{L1=28.5},{D=5.0},{E=21.0},{VERS=7},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Metalwork
Description
Fitting D5 single ring
Bill of material
2405007
Code
2405007
2405007
Description
D5
Ø
8/6
8/6
F
3/8
3/8
CH1
14
14
mm
L
20
20
mm
L1
28.5
28.5
mm
D
5.0
5.0
mm
E
21.0
21.0
mm
Catalogue
Catalogue
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型