目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
2L23409
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Technopolymer fittings
y_techno_rl23m
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/technopolymer_fittings/y_techno_rl23m/y_techno_rl23m.prj},{NB=2L23409},{CODE=2L23409},{REF=RL23/M},{DI=8},{F=1/8},{NDM=9.728},{L=48.4},{L1=7.20},{L2=28.2},{I=15.8},{CH=14},{P=6},{E=15.0},{F1=3.3},{INFO=Catalogue},{V1=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Metalwork
Description
Y technopolymer threaded input RL23/M
Bill of material
2L23409
Code
2L23409
2L23409
Description
RL23/M
Ø Diameter
8
8
mm
F
1/8
1/8
mm
L
48.4
48.4
mm
L1
7.20
7.20
mm
L2
28.2
28.2
mm
I
15.8
15.8
mm
CH
14
14
mm
P
6
6
mm
E
15.0
15.0
mm
F1
3.3
mm
Catalogue
Catalogue
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型