目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
2L45002
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Technopolymer fittings
Multiple manifold threaded inlet RL45
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/technopolymer_fittings/multiple_rl45/multiple_rl45.prj},{NB=2L45002},{CODE=2L45002},{REF=RL45},{F=1/4},{DI1=6},{DI2=4},{E1=11.3},{E2=9.2},{E=18},{CH=14},{P=8},{L=66.5},{L1=17.2},{L2=9.4},{L3=22.5},{I=4.3},{I1=9.4},{F1=3.3},{V1=2},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Metalwork
Description
Multiple manifold threaded inlet RL45
Bill of material
2L45002
Code
2L45002
2L45002
Description
RL45
F
1/4
1/4
mm
Ø Diameter
6
6
mm
Ø Diameter
4
4
mm
E1
11.3
11.3
mm
E2
9.2
9.2
mm
E
18
18
mm
CH
14
14
mm
P
8
8
mm
L
66.5
66.5
mm
L1
17.2
17.2
mm
L2
9.4
9.4
mm
L3
22.5
22.5
mm
I
4.3
4.3
mm
I1
9.4
9.4
mm
F1
3.3
mm
Catalogue
Catalogue
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型