目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
2U06008
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass push-in fittings for INCH tubes and UNF or NPT thread
Threaded adapter (RU6)
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_push_in_fittings_for_inch_tubes/threaded_adapter_ru6/threaded_adapter_ru6.prj},{NB=2U06008},{CODE=2U06008},{REF=RU6},{DI=1/4},{DIIXY=0.25000},{F=1/4 NPT},{CHINCH=0.551},{CHMM=14},{P=8.0},{L=30.5},{D=4.0},{E=16.4},{INFO=Catalogue},{VER=8},{FX=13.7160}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Metalwork
Description
Threaded adapter RU6
Bill of material
2U06008
Code
2U06008
2U06008
Description
RU6
Ø Diameter
1/4
1/4
mm
Ø Diameter
0.25000
0.25000
mm
F
1/4 NPT
1/4 NPT
mm
CHINCH
0.551
0.551
Inch
CHMM
14
14
mm
P
8.0
8.0
mm
L
30.5
30.5
mm
D
4.0
4.0
mm
E
16.4
16.4
mm
Catalogue
Catalogue
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型