目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
2U56010
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass push-in fittings for INCH tubes and UNF or NPT thread
Dual rod, male single swivel rings (RU56)
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_push_in_fittings_for_inch_tubes/dual_rod_male_single_swivel_rings_ru56/dual_rod_male_single_swivel_rings_ru56.prj},{NB=2U56010},{CODE=2U56010},{REF=RU56},{DI=5/16},{DIIXY=0.31250},{F=1/8 NPT},{CHINCH=0.512},{CHMM=13},{P=6.2},{L=24.8},{L1=40.6},{L2=15.5},{L3=7.75},{E=14.0},{E1=13.8},{INFO=Catalogue},{VER=6},{FX=10.2870}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Metalwork
Description
Dual rod, male single swivel rings RU56
Bill of material
2U56010
Code
2U56010
2U56010
Description
RU56
Ø Diameter
5/16
5/16
mm
Diameter
0.31250
0.31250
mm
F
1/8 NPT
1/8 NPT
mm
CHINCH
0.512
0.512
Inch
CHMM
13
13
mm
P
6.2
6.2
mm
L
24.8
24.8
mm
L1
40.6
40.6
mm
L2
15.5
15.5
mm
L3
7.75
7.75
mm
E
14.0
14.0
mm
E1
13.8
13.8
mm
Catalogue
Catalogue
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型