目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
2L38010
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass fittings
Lateral tee, male, cylindrical, rotary R38
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_fittings/lat_tee_mal_cyl_rot_r38/lat_tee_mal_cyl_rot_r38.prj},{NB=2L38010},{CODE=2L38010},{REF=RL38},{DI=8},{DIIXY=8},{F=1/8},{FX=9.728},{CH=12},{E=14},{E1=13.5},{L=25.4},{L1=19.1},{P=6},{X1=4.500},{X2=8.100},{X3=1.000},{X4=4.500},{X5=6.650},{X6=4.000},{X7=9.000},{X8=11.300},{X9=9.880},{X10=0.890},{Y1=1.900},{Y2=1.700},{Y3=14.300},{Y4=13.600},{Y5=9.300},{Y6=9.000},{Y7=8.000},{Y8=35.400},{Z1=2.500},{Z2=8.000},{Z3=6.500},{Z4=1.500},{Z5=10.000},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Metalwork
Description
Lateral tee, male, cylindrical, rotary R38
Bill of material
2L38010
Code
2L38010
2L38010
Description
RL38
Ø Diameter
8
8
mm
F
1/8
1/8
mm
CH
12
12
mm
E
14
14
mm
E1
13.5
13.5
mm
L
25.4
25.4
mm
L1
19.1
19.1
mm
P
6
6
mm
Catalogue
Catalogue
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型