目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
9041002
Metalwork
Fittings and Accessories
Accessories
In-line micro-flow-regulator series RFL
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/accessories/in_line_m_flow_rfl/rfl_u.prj},{NB=9041002},{CODE=9041002},{REF=RFL U 1/8},{F=1/8},{NDM=9.728},{P=7.0},{E=25},{H=M12x1},{N=5.5},{A=31},{B=48.0},{C=16},{G=25.0},{I=15.0},{D=22},{M=18.2},{CH=16},{CHX=14.0},{L=4.2},{VER=2.0},{X1=0.350},{Y1=15.000},{X2=15.5},{Y2=0.3},{Y3=3.3},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Metalwork
Description
RFL U unidirectional
Bill of material
9041002
Code
9041002
9041002
Description
RFL U 1/8
RFL U 1/8
F
1/8
1/8
mm
P
7.0
7.0
mm
E
25
25
mm
H
M12x1
M12x1
mm
Nmax
5.5
5.5
mm
A
31
31
mm
B
48.0
48.0
mm
C
16
16
mm
G
25.0
25.0
mm
I
15.0
15.0
mm
D
22
22
mm
M
18.2
18.2
mm
CH
16
16
mm
L
4.2
4.2
mm
Catalogue
Catalogue
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型