目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W1590200200K
Metalwork
Actuators
V-Lock
Grippers
Grippers with 2 jaws fulcrum series P7K
Powered by
CAD模型選擇
{metalwork/actuators/v_lock/grippers/grippers_with_2_jaws_fulcrum_p7k/grippers_series_p7_asmtab.prj},{NB=W1590200200K(1)//},{IDNR=},{CODE=W1590200200K},{DESCRIPTION=Gripper with 2 hinged jaws P7K-20},{CF=55N (L=15mm)},{WEIGHT=190},{OP=2 / 10},{F=Lubricated or unlubricated filtered air},{T=+5°C to 70°C},{MAT=Anodized aluminum body: NBR/polyurethane seal},{G=1},{AC1=},{AC2=},{SX=20},{X=73.500},{X1=-73.500},{Y=102.000},{Y1=-102.000},{PPATH=grippers_series_p7_asmtpl.prj},{INFO=Catalogue},{SER=V-Lock},{PRA=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Metalwork
Description
Grippes with 2 jaws, fulcrum series P7K
Bill of material
W1590200200K
Code
W1590200200K
W1590200200K
Description
GRIPPER WITH 2 HINGED JAWS P7K-20
GRIPPER WITH 2 HINGED JAWS P7K-20
Grippers
Closed
Open
Closed
Open
Sensor 1
✔
HALL N.O. sensor, vertical insertion 2.5 m robotics
HALL N.O. sensor, vertical insertion 2.5 m robotics
REED N.O. sensor, vertical insertion 2.5 m robotics
REED N.O. sensor, vertical insertion 2.5 m robotics
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 300 mm M8
HALL N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 300 mm M8
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
Sensor 2
✔
HALL N.O. sensor, vertical insertion 2.5 m robotics
HALL N.O. sensor, vertical insertion 2.5 m robotics
REED N.O. sensor, vertical insertion 2.5 m robotics
REED N.O. sensor, vertical insertion 2.5 m robotics
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 300 mm M8
HALL N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 300 mm M8
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
Catalogue
Catalogue
Series
V-Lock
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型