目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W095X400002
Metalwork
Actuators
Stainless steel cylinders
Stainless steel round cylinders RNDC
Accessories
Fixings
Powered by
CAD模型選擇
{metalwork/actuators/inox_cylinders/rndc/accessories/fixings/leg_model_ac.prj},{NB=W095X400002-40},{CODE=W095X400002},{DI=40},{A=153},{B=60},{C=10},{D=5},{E=20},{F=60},{G=9},{H=18},{I=30},{L=178},{M=80},{N=58},{O=33},{WG=190},{R1=6.000},{R2=4.000},{R3=8.000},{D1=38.000},{D2=9.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Metalwork
Description
STAINLESS STEEL LEG MODEL AC
Bill of material
W095X400002
Code
W095X400002
W095X400002
Ø Diameter
40
40
mm
A
153
153
mm
B
60
60
mm
C
10
10
mm
D
5
5
mm
E
20
20
mm
F
60
60
mm
G
9
9
mm
H
18
18
mm
I
30
30
mm
L
178
178
mm
M
80
80
mm
N
58
58
mm
O
33
33
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型