目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W095X400005
Metalwork
Actuators
Stainless steel cylinders
Stainless steel round cylinders RNDC
Accessories
Fixings
Powered by
CAD模型選擇
{metalwork/actuators/inox_cylinders/rndc/accessories/fixings/counter_hinge_bc.prj},{NB=W095X400005-40},{CODE=W095X400005},{DI=40},{A=50},{B=40},{C=30},{D=5},{E=9},{F=10},{G=13},{H=56.1},{I=28},{L=146},{M=70.1},{R=13},{SW=17.000},{WG=262},{ND=10.000},{P=1.000},{DH=10.500},{K=7.000},{WH=2.000},{WD=20.000},{NL=12.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Metalwork
Description
STAINLESS STEEL COUNTER-HINGE MODEL BC
Bill of material
W095X400005
Code
W095X400005
W095X400005
Ø Diameter
40
40
mm
A
50
50
mm
B
40
40
mm
C
30
30
mm
D
5
5
mm
E
9
9
mm
F
10
10
mm
G
13
13
mm
H
56.1
56.1
mm
I
28
28
mm
L
146
146
mm
M
70.1
70.1
mm
R
13
13
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型