目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W0950322030
Metalwork
Actuators
Compact cylinder series CMPC TWO-FLAT
Accessories for compact cylinders series CMPC TWO-FLAT
Joints, flanges, articulated joints, forks
Powered by
CAD模型選擇
{metalwork/actuators/comp_cyl_ser_cmpc_2_flat/accessories/joints/rod_coupler.prj},{NB=W0950322030-20},{IDNR=},{CODE=W0950322030},{VER=12},{DI=20},{DIX=20,25,32,40},{A=M10x1.25},{B=20},{C=20},{D=71},{E=4},{F=22.0},{SW1=12},{SW2=30},{SW3=30},{SW4=19},{SW5=17},{WG=216},{ND=10.000},{P=1.250},{BH=11.000},{CL=35.000},{RD=14.000},{RH=5.000},{NH=8.000},{NP=5.000},{SW1H=2.500},{SW4H=5.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Metalwork
Description
SELF ALIGNING ROD COUPLER - MODEL GA-K
Bill of material
W0950322030
Code
W0950322030
W0950322030
Ø Diameter
20
25
32
40
20
25
32
40
mm
Thread
M10x1.25
M10x1.25
B
20
20
mm
C
20
20
mm
D
71
71
mm
ØE
4
4
mm
ØF
22.0
22.0
mm
SW1
12
12
mm
SW2
30
30
mm
SW3
30
30
mm
SW4
19
19
mm
SW5
17
17
mm
Weight
216
216
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型