RCM-BM6
MEDAN
Other auxiliary equipments
Sensor switch
RC-Sensor switch
Powered by
CAD模型選擇
{medan/other_auxilary_equipment/sensor_switch/rc/rcm_asmtab.prj},{NB=RCM-BM6},{MODEL=RCM},{SH=-BM},{TID=6},{CON=},{PPATH=rcm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MEDAN
Description
RCM Switch - Sensor switch
Bill of material
RCM-BM6
Model
RCM: 2 wire (Reed switch)
RDM: 2 wire (Non-contact)
RNM: 3 wire (NPN current sinking)
RNME: 3 wire (NPN current sinking)
RPM: 3 wire (PNP current sinking)
RPME: 3 wire (PNP current sinking)
RCM: 2 wire (Reed switch)
RDM: 2 wire (Non-contact)
RNM: 3 wire (NPN current sinking)
RNME: 3 wire (NPN current sinking)
RPM: 3 wire (PNP current sinking)
RPME: 3 wire (PNP current sinking)
Switch holder
BM
BMG
BM
BMG
Tube diameter
6.000
8.000
10.000
12.000
16.000
20.000
25.000
32.000
40.000
6.000
8.000
10.000
12.000
16.000
20.000
25.000
32.000
40.000
mm
Connections type
Blank: L=2000mm
1M: L=1000mm
QD: M8, 3Pin Connector
EQD: M8, 3Pin Connector
Blank: L=2000mm
1M: L=1000mm
QD: M8, 3Pin Connector
EQD: M8, 3Pin Connector
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型