MJC-300K
MEDAN
Other auxiliary equipments
jet cooler
Powered by
CAD模型選擇
{medan/other_auxilary_equipment/jet_cooler/mjc_k.prj},{NB=MJC-300K},{MODEL=MJC-300K},{ACCESS=},{PORT=},{A=35},{B=40},{C=15},{D=28},{E=17},{FF=Rc1/4},{G=5},{H=30},{I=4.5},{J=22},{JJ=19},{KK=Rc1/4},{L=23},{L1=204},{L2=181},{MM=M27x1.5},{N=22},{NN=19},{O=22},{P=36},{Q=7},{R=32},{S=13},{T=12},{U=10},{V=63}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
MEDAN
Description
MJC-K - Jet cooler
Bill of material
MJC-300K
Model
MJC-300K
MJC-300K
Accessory
Blank:Standard type
S:Sliencer Decrease 8-12dB(based on the flow rate)
Blank:Standard type
S:Sliencer Decrease 8-12dB(based on the flow rate)
port
Blank:Rc thread
G:G thread
NPT:NPT thread
Blank:Rc thread
G:G thread
NPT:NPT thread
mm
A
35
35
mm
B
40
40
mm
C
15
15
mm
D
28
28
E
17
17
mm
FF
Rc1/4
Rc1/4
G
5
5
mm
H
30
30
mm
I
4.5
4.5
mm
J
22
22
mm
JJ
19
19
mm
KK
Rc1/4
Rc1/4
mm
L
23
23
mm
L1
204
204
mm
L2
181
181
mm
MM
M27x1.5
M27x1.5
mm
N
22
22
mm
NN
19
19
mm
O
22
22
mm
P
36
36
mm
Q
7
7
mm
R
32
32
mm
S
13
13
mm
T
12
12
mm
U
10
10
mm
V
63
63
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型