目錄: MecVel
Created: 29.06.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MecVel
L02-FCM/0050/0/M03/24V/2FCM0/P1/A1
MecVel
L02 - L03
Powered by
CAD模型選擇
{mecvel/l02_03/l02fcm_asmtab.prj},{NB=L02-FCM/0050/0/M03/24V/2FCM0/P1/A1(No)},{IDNR=L02-FCM},{CM=No},{PPATH=l02fcm_asm_sbl.prj},{C=50},{CC=0},{CX=[50:800]},{VS=M03},{FMAX=240},{VEL=40},{TS1=24V},{TENSIONEX='24V','12V'},{FCM=2FCM0},{ENC=0},{AP=1},{AA=1},{DA=},{OPZ=},{OPZ1=},{OPZ2=},{OPZ3=},{OPZ5=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
MecVel
Description
L02-FCM - Actuator with limit switches
Bill of material
L02-FCM/0050/0/M03/24V/2FCM0/P1/A1
Type of actuator
L02-FCM
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
確定
Stroke of push rod (of lead screw)
mm
Enter value for CC
Stroke of push rod (of lead screw)
mm
cm
inch
ft
確定
Version
M03
M03
mm
FMAX
240
240
N
Speed
40
40
mm/s
Voltage
24V
12V
24V
12V
mm
Note motore
-
Limit switches
2FCM0
2FCM1
2FCM2
2FCM0
2FCM1
2FCM2
Sensors notes
2 Reed NC sensors (3 sensors available only with stroke > 100 mm)
Encoder
No
E10
No
E10
Encoder notes
-
Rear end position
P1
P1
mm
Frontend
A1
A3
A4
A7
A1
A3
A4
A7
Antirotation device
No
Yes
No
Yes
Stainless steel
No
Si
No
Si
Inox notes
-
Painting
No
Yes
No
Yes
Painting notes
-
Safety nut
No
Yes
No
Yes
Viton seals
No
Yes
No
Yes
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型